Stay Awake
概要
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/comp_cy_stay_awake.png_1653448808.png)
To protect against unintended shorts, the SC/CT and SAR blocks disconnect their terminals when the block goes to sleep. This will also disconnect any routes (static or dynamic) which use the block terminal as a via, or use the block terminal for track jumping.
We allow the user to identify those routes which must stay awake during device sleep using the Stay Awake component, which has a single
-
Use routes which remain active during sleep
No JSP configured!
サポート