SG-XFWLB-49-800 | WLCSP-49 (002-26627)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 49 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 2.896 |
Min. Terminal Pitch (mm) | 0.35 |
Downloads
Package
-
SG-XFWLB-49-800_Package Outline
Share 01_00 | Nov 04, 2023 | PDF | 115 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-XFWLB-49-800_Tape and Reel
Share 00_00 | Nov 04, 2023 | PDF | 110 kb
Footprint
-
SG-XFWLB-49-800_Footprint Drawing
Share 01_00 | Nov 04, 2023 | PDF | 150 kb
Products
Product Families
Support