SG-UFWLB-131-800 | WLCSP-131 (001-62221)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 131 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.099 |
Body Width (mm) | 4.695 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
SG-UFWLB-131-800_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 113 kb
-
001-62221
Share 04_00 | Nov 17, 2021 | PDF | 118 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
SG-UFWLB-131-800_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 211 kb
Support