PG-WLGA-8-1
Overview
General Information
Package Material | PG |
Package Family | WLGA |
Terminals | 8 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.5 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-WLGA-8-1_3D_PDF
Share 01_00 | Apr 08, 2020 | PDF | 289 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-WLGA-8-1_3D_PDF
Share 01_00 | Apr 08, 2020 | PDF | 289 kb
-
PG-WLGA-8-1_SPO_PDF
Share 01_00 | Apr 08, 2020 | PDF | 107 kb
-
Board Assembly Recommendations (Open Sensors Leadless)
Share 05_00 | Dec 16, 2020 | PDF | 1.14 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-WLGA-8-1_TNR_PDF
Share 01_00 | Apr 08, 2020 | PDF | 104 kb
Footprint
-
PG-WLGA-8-1_FPD_PDF
Share 01_00 | Apr 08, 2020 | PDF | 97 kb
Support