PG-TSNP-16-13
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 16 |
Version | 13 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-16-13_Interactive 3D
Share 02_00 | Dec 08, 2022 | PDF | 98 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSNP-16-13_Interactive 3D
Share 02_00 | Dec 08, 2022 | PDF | 98 kb
-
PG-TSNP-16-13_Interactive 3D_01
Share 02_00 | Dec 08, 2022 | STP | 644 kb
-
PG-TSNP-16-13_Package Outline
Share 02_00 | Dec 08, 2022 | PDF | 107 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSNP-16-13_Tape and Reel_01
Share 01_00 | Dec 08, 2022 | PDF | 98 kb
Footprint
-
PG-TSNP-16-13_Footprint Drawing
Share 02_00 | Dec 08, 2022 | PDF | 103 kb
Products
Product Families
Support