PG-TSNP-12-1
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 12 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.5 |
Body Width (mm) | 1.5 |
Min. Terminal Pitch (mm) | 0.4 |
-
Infineon-PG-TSNP-12-1-P-v01_00-EN
Share 01_00 | Feb 25, 2019 | PDF | 57 kb
Downloads
Package
-
Infineon-PG-TSNP-12-1-P-v01_00-EN
Share 01_00 | Feb 25, 2019 | PDF | 57 kb
-
Infineon-PG-TSNP-12-1-P-v01_00-EN
Share 01_00 | Feb 25, 2019 | PDF | 106 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSNP-12-1_PDF
Share 01_00 | Jul 03, 2019 | PDF | 99 kb
Footprint
-
Infineon-PG-TSNP-12-1-FP-v01_00-EN
Share 01_00 | Feb 25, 2019 | PDF | 97 kb
Products
Product Families
Support