PG-TSDSON-6-900 | PQFN 2 x 2
Overview
General Information
Package Material | PG |
Package Family | TSDSON |
Terminals | 6 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSON-6-900_Interactive 3D
Share 01_00 | Jan 06, 2024 | PDF | 94 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Pieces/Reel | 400 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-TSDSON-6-900_Interactive 3D
Share 01_00 | Jan 06, 2024 | PDF | 94 kb
-
PG-TSDSON-6-900_Interactive 3D
Share 01_00 | Jan 06, 2024 | STP | 156 kb
-
PG-TSDSON-6-900_Package Outline
Share 01_00 | Jan 22, 2024 | PDF | 104 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSDSON-6-900_Footprint Drawing
Share 01_00 | Jan 22, 2024 | PDF | 101 kb
Support