PG-TFBGA-48-810 | FBGA-48 (002-25477)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 48 |
Version | 810 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.976 |
Body Width (mm) | 5.994 |
Min. Terminal Pitch (mm) | 0.75 |
Packing
Tray
Pieces/Tray | 4800 |
Trays/Box | 10 |
Downloads
Package
-
PG-TFBGA-48-810_Package Outline_01
Share 00_00 | Feb 12, 2024 | PDF | 112 kb
Footprint
-
PG-TFBGA-48-810_Footprint Drawing
Share 00_00 | Feb 03, 2024 | PDF | 140 kb
Support