PG-TDSON-8-68
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 68 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 5.75 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-68_Interactive 3D
Share 02_00 | May 31, 2024 | PDF | 121 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-68_Interactive 3D
Share 02_00 | May 31, 2024 | PDF | 121 kb
-
PG-TDSON-8-68_Interactive 3D_02
Share 02_00 | May 31, 2024 | STP | 444 kb
-
PG-TDSON-8-68_Package Outline
Share 02_00 | May 31, 2024 | PDF | 111 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TDSON-8-68_Footprint Drawing
Share 02_00 | May 31, 2024 | PDF | 101 kb
Support