PG-TDSON-8-62
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 62 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 5.75 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-62_Interactive 3D
Share 01_00 | Mar 22, 2023 | PDF | 163 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TDSON-8-62_Interactive 3D
Share 01_00 | Mar 22, 2023 | PDF | 163 kb
-
PG-TDSON-8-62_Interactive 3D_01
Share 01_00 | Mar 22, 2023 | STP | 346 kb
-
PG-TDSON-8-62_Package Outline
Share 01_00 | Mar 22, 2023 | PDF | 105 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TDSON-8-62_Footprint Drawing
Share 01_00 | Mar 22, 2023 | PDF | 104 kb
Support