PG-TDSO-16-2
Overview
General Information
Package Material | PG |
Package Family | TDSO |
Terminals | 16 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TDSO-16-2_Interactive 3D
Share 05_00 | Dec 08, 2022 | PDF | 147 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-TDSO-16-2_Interactive 3D_01
Share 05_00 | Dec 08, 2022 | STP | 1.13 mb
-
PG-TDSO-16-2_Interactive 3D
Share 05_00 | Dec 08, 2022 | PDF | 147 kb
-
PG-TDSO-16-2_Package Outline
Share 05_00 | Dec 08, 2022 | PDF | 108 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TDSO-16-2_Tape and Reel_01
Share 03_00 | Dec 08, 2022 | PDF | 106 kb
-
PG-TDSO-16-2_TNR.pdf
Share 01_00 | Mar 15, 2017 | PDF | 84 kb
Footprint
-
PG-TDSO-16-2_Footprint Drawing
Share 05_00 | May 31, 2023 | PDF | 102 kb
Products
Product Families
Support