PG-SSOP-48-801 | SSOP-48 (51-85061)
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 48 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.875 |
Body Width (mm) | 7.493 |
Min. Terminal Pitch (mm) | 0.635 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Tube
Pieces/Tube | 600 |
Tubes/Box | 20 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-SSOP-48-801_Package Outline_02
Share 01_00 | Dec 23, 2023 | PDF | 105 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TUBE, SOJ 20/24/28/32, SSOP 48/56, SOIC 16/20/24/28, 300 MILS
Share 10_00 | Nov 16, 2021 | PDF | 132 kb
-
REEL, 13INCH DIA., 32MM W X 4INCH HUB
Share 06_00 | Nov 16, 2021 | PDF | 290 kb
-
CARRIER TAPE, SSOP48 (300 MILS) (ADVANTEK)
Share 06_00 | Nov 17, 2021 | PDF | 89 kb
Footprint
-
PG-SSOP-48-801_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 107 kb
Products
Product Families
Support