PG-SSO-3-6
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 3 |
Version | 6 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.34 |
Body Width (mm) | 3.71 |
Min. Terminal Pitch (mm) | 1.905 |
Packing
Ammo-Pack
Pieces/Ammo-Pack | 8000 |
Ammo-Packs/Box | 1 |
Pieces/Ammo-Pack | 1500 |
Ammo-Packs/Box | 1 |
Pieces/Ammo-Pack | 2000 |
Ammo-Packs/Box | 1 |
Downloads
Package
-
vpo05960.eps
Share Jul 24, 2007 | EPS | 169 kb
-
gpo05960.eps
Share Jul 24, 2007 | EPS | 304 kb
-
Board Assembly Recommendations (SSO)
Share 09_00 | Mar 31, 2022 | PDF | 1.5 mb
-
Board Assembly Recommendations (SSO) Addendum
Share 04_00 | Mar 23, 2023 | PDF | 1.15 mb
Packing
-
CPOC5891
Share Sep 13, 2007 | EPS | 202 kb
Support