PG-SSO-2-53
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 2 |
Version | 53 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.34 |
Body Width (mm) | 3.64 |
Min. Terminal Pitch (mm) | 3 |
-
3D Interactive PDF Model PG-SSO-2-53
Share 01_00 | Jun 19, 2017 | PDF | 136 kb
Packing
Ammo-Pack
Pieces/Ammo-Pack | 1500 |
Ammo-Packs/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (SSO)
Share 09_00 | Mar 31, 2022 | PDF | 1.5 mb
-
Package Outline Dimensions PG-SSO-2-53
Share 01_00 | Jun 19, 2017 | PDF | 162 kb
-
Board Assembly Recommendations (SSO) Addendum
Share 04_00 | Mar 23, 2023 | PDF | 1.15 mb
Packing
-
AMMO-PACK PG-SSO-2-53
Share 01_00 | Jun 19, 2017 | PDF | 5 kb
Products
Product Families
Support