PG-SOJ-36-800 | SOJ-36 (51-85090)
Overview
General Information
Package Material | PG |
Package Family | SOJ |
Terminals | 36 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 23.495 |
Body Width (mm) | 10.16 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 950 |
Tubes/Box | 50 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-SOJ-36-800_Package Outline_02
Share 01_00 | Feb 26, 2024 | PDF | 102 kb
Packing
-
CARRIER TAPE, 36L SOJ 400MILS TAR1236
Share 07_00 | Nov 17, 2021 | PDF | 94 kb
-
REEL, 13INCH DIA., 44MM W X 7INCH HUB
Share 06_00 | Nov 16, 2021 | PDF | 224 kb
-
TUBE, SOJ32/36/44 400, 400MILS
Share 05_00 | Nov 16, 2021 | PDF | 115 kb
Footprint
-
PG-SOJ-36-800_Footprint Drawing
Share 01_00 | Feb 26, 2024 | PDF | 105 kb
Products
Product Families
Support