PG-SOJ-32-800 | SOJ-32 (51-85041)
Overview
General Information
Package Material | PG |
Package Family | SOJ |
Terminals | 32 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20.955 |
Body Width (mm) | 7.62 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Tube
Pieces/Tube | 1150 |
Tubes/Box | 50 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-SOJ-32-800_Package Outline_02
Share 01_00 | Feb 26, 2024 | PDF | 102 kb
Packing
-
CARRIER TAPE SOJ 32 (300 MILS)
Share 04_00 | Nov 16, 2021 | PDF | 89 kb
-
PG-SOJ-32-800_Tape and Reel
Share 01_00 | Feb 26, 2024 | PDF | 106 kb
-
REEL, 13" DIA. ANTISTATIC / 4" HUB (UBOT)
Share 03_00 | Nov 16, 2021 | PDF | 303 kb
-
TUBE, SOJ 20/24/28/32, SSOP 48/56, SOIC 16/20/24/28, 300 MILS
Share 10_00 | Nov 16, 2021 | PDF | 132 kb
-
REEL, 13INCH DIA., 32MM W X 4INCH HUB
Share 06_00 | Nov 16, 2021 | PDF | 290 kb
Footprint
-
PG-SOJ-32-800_Footprint Drawing
Share 01_00 | Feb 26, 2024 | PDF | 103 kb
Products
Product Families
Support