PG-LFBGA-100-800 | FBGA-100 (51-85107)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 100 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.049 |
Body Width (mm) | 11.049 |
Min. Terminal Pitch (mm) | 0.8 |
Packing
Tray
Pieces/Tray | 1760 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-LFBGA-100-800_Package Outline_02
Share 01_00 | Feb 21, 2024 | PDF | 114 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TRAY, BGA 100 (11 X 11 X 1.5MM)
Share 04_00 | Nov 14, 2021 | PDF | 247 kb
-
REEL TAPE 7" HUB (REEL THICKNESS 22.4MM)
Share 03_00 | Nov 16, 2021 | PDF | 193 kb
-
PG-LFBGA-100-800_Bakeable Trays
Share 01_00 | Feb 21, 2024 | PDF | 99 kb
-
PG-LFBGA-100-800_Tape and Reel
Share 01_00 | Feb 21, 2024 | PDF | 102 kb
Footprint
-
PG-LFBGA-100-800_Footprint Drawing
Share 01_00 | Feb 21, 2024 | PDF | 170 kb
Support