PG-LCC-32-900
Overview
General Information
Package Material | PG |
Package Family | LCC |
Terminals | 32 |
Version | 900 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16.59 |
Body Width (mm) | 16.59 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Pieces/Reel | 500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 300 |
Trays/Box | 5 |
Tube
Pieces/Tube | 27 |
Tubes/Box | 1 |
Pieces/Tube | 27 |
Tubes/Box | 1 |
Downloads
Package
-
PG-LCC-32-900_Package Outline
Share 01_00 | Mar 03, 2022 | PDF | 130 kb
Packing
-
PG-LCC-32-900_Bakeable Trays
Share 01_00 | Mar 03, 2022 | PDF | 100 kb
-
PG-LCC-32-900_Tape and Reel_01
Share 01_00 | Mar 03, 2022 | PDF | 103 kb
-
PG-LCC-32-900_Tube
Share 01_00 | Mar 03, 2022 | PDF | 95 kb
Footprint
-
PG-LCC-32-900_Footprint Drawing
Share 01_00 | Mar 03, 2022 | PDF | 103 kb
Products
Product Families
Support