PG-IQFN-31-2
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 31 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-IQFN-31-2_Interactive 3D
Share 01_00 | Sep 03, 2021 | PDF | 85 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Package Outline Dimensions PG-IQFN-31-2
Share 01_00 | May 29, 2017 | PDF | 83 kb
-
PG-IQFN-31-2_Interactive 3D
Share 01_00 | Sep 03, 2021 | PDF | 85 kb
-
PG-IQFN-31-2_Interactive 3D_01
Share 01_00 | Sep 03, 2021 | STP | 529 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-IQFN-31-2_PDF
Share 01_00 | Sep 09, 2019 | PDF | 100 kb
Footprint
-
Footprint Dimensions PG-IQFN-31-2
Share 01_00 | May 29, 2017 | PDF | 87 kb
Support