PG-HSIP247-3-1
Overview
General Information
Package Material | PG |
Package Family | HSIP247 |
Terminals | 3 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 22.3 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 5.44 |
-
PG-HSIP247-3-1_Interactive 3D
Share 02_00 | Jun 28, 2023 | PDF | 111 kb
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-HSIP247-3-1_PDF
Share 01_00 | Feb 10, 2020 | PDF | 109 kb
-
PG-HSIP247-3-1_Interactive 3D_01
Share 02_00 | Jun 28, 2023 | STP | 383 kb
-
PG-HSIP247-3-1_Interactive 3D
Share 02_00 | Jun 28, 2023 | PDF | 111 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Packing
-
PG-HSIP247-3-1_PDF
Share 01_00 | Feb 10, 2020 | PDF | 84 kb
Products
Product Families
Support