PG-DIP-23-900 | DIP 29x12F
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 23 |
Version | 900 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 29 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 1.778 |
-
3D Interactive PDF Model PG-DIP-23-900
Share 01_00 | Jul 25, 2018 | PDF | 234 kb
Packing
Tube
Pieces/Tube | 15 |
Tubes/Box | 1 |
Downloads
Package
-
3D Interactive PDF Model PG-DIP-23-900
Share 01_00 | Jul 25, 2018 | PDF | 234 kb
-
Package Outline Dimensions PG-DIP-23-900
Share 01_00 | Jul 25, 2018 | PDF | 9 kb
-
3D Download PG-DIP-23-900 (STP)
Share 01_00 | Jul 25, 2018 | STP | 471 kb
Support