PG-DIP-23-2 | SOP 29x12
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 23 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 29 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DIP-23-2_Interactive 3D
Share 06_00 | Jul 20, 2022 | PDF | 2.9 mb
Downloads
Package
-
PG-DIP-23-2_Package Outline
Share 06_00 | Jul 20, 2022 | PDF | 117 kb
-
PG-DIP-23-2_Interactive 3D_01
Share 06_00 | Jul 20, 2022 | STP | 2.1 mb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DIP-23-2_Tape and Reel_01
Share 01_00 | Jul 20, 2022 | PDF | 112 kb
Footprint
-
PG-DIP-23-2_Footprint Drawing
Share 06_00 | Jul 20, 2022 | PDF | 103 kb
Support