P-BGA-256-801 | FBGA-256 (51-85108)
Overview
General Information
Package Material | P |
Package Family | BGA |
Terminals | 256 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PACKAGE OUTLINE, 256L FBGA 17X17X1.7 MM BB256/BW0BD
Share 11_00 | Nov 17, 2021 | PDF | 100 kb
-
P-BGA-256-801_Package Outline_01
Share 01_00 | Feb 21, 2024 | PDF | 122 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-BGA-256-801_Bakeable Trays
Share 01_00 | Feb 21, 2024 | PDF | 101 kb
Footprint
-
P-BGA-256-801_Footprint Drawing
Share 01_00 | Feb 21, 2024 | PDF | 270 kb
Support