CG-LCC-8-801 | CLCC-8 (002-10273)
Overview
General Information
Package Material | CG |
Package Family | LCC |
Terminals | 8 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 3.2 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
CG-LCC-8-801_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 106 kb
Packing
-
CG-LCC-8-801_Tape and Reel
Share 00_00 | Mar 02, 2024 | PDF | 113 kb
-
CG-LCC-8-801_Bakeable Trays
Share 00_00 | Mar 02, 2024 | PDF | 108 kb
Products
Product Families
Support