TRAVEO™ T1G S6J312A/9/8 Classic Cluster Arm® Cortex®-R5 MCU
Overview
Driving classic instrument clusters with stepper motor control, CAN FD, SHE, and LCDC
The Infineon TRAVEO™ T1G S6J3120 series features a single Arm® Cortex®-R5 operates at 128 MHz with 1MB embedded flash memory. The S6J3120 series incorporates the high-performance 5 Mbps CAN FD interface for latest in-vehicle network requirement.
In addition to the CAN FD interface, the S6J3120 series comes with segment LCDC and Stepper Motor Controller/Driver for up to four mechanical gauge indicators for an instrument clusters.
It also features Secure Hardware Extension (SHE) for in-vehicle network security and for a connected applications, as well as Partial Wakeup mode for advanced power saving operation.
Support