电动汽车 (EV) 传动系统系统
适用于各种拓扑结构的高性能半导体产品,可完成下一代电动传动系统
请选择一个子分类
电动汽车技术的核心是电力动力系统。英飞凌为开发人员提供支持以满足当前和未来的环境法规和客户要求。我们的功率半导体解决方案和智能控制 IC 可实现多目标优化,以降低系统成本、提高功率密度、应用效率,以及模块化系统,支持您的首选拓扑结构。专门的软件和设计公司为您提供智能解决方案,通过软件设计精准贴合您的使用情况,实现更高效率。
了解我们为您的应用推荐的全系列产品,满足所有系统需求
具有高性能和高效率的模块化系统
所有这些电动汽车技术的核心是电气化动力系统。 英飞凌支持研发人员满足当前和未来的环境法规和客户要求。 我们的功率半导体解决方案和智能控制 IC 可实现多目标优化,从而降低系统成本、提高功率密度、提高应用效率以及支持您首选拓扑的模块化系统。 专门的软件和设计公司为您提供电动汽车传动系统的智能解决方案,通过针对您的用例量身定制的软件设计来实现更高的效率。
为可持续和强大的交通提供高性能解决方案
'- AURIX™微控制器
- OPTIREG™ PMIC
-收发器
- ISOFACE™ 数字隔离器
- XENSIV™ 电流传感器
- EiceDRIVER™栅极驱动器
- 电源开关:硅、碳化硅和氮化镓
- CoolMOS™、CoolSiC™, TRENCHSTOP™ 5, OptiMOS™
电动传动系统的关键因素
-可扩展且灵活的应用设计
-功能强大、节省空间且高效的解决方案
-支持 400 V 和 800 V 系统
-符合汽车标准的半导体产品
-FuSa和数据安全支持
-具有系统设计能力的半导体合作伙伴
可靠且有弹性的电动传动系统解决方案
-用于高度集成解决方案的多核微控制器
-Si、SiC 和 GaN功率器件可实现最佳性能且具有多种封装规格
-专用和兼容的功率封装
-丰富的工具链和设计环境
Online Courses
![](/export/sites/default/_images/product/power/Quality_beyond_the_standard_eLearning.PNG_1778949874.png)
- Understand Infineon’s purpose in delivering quality above and beyond the standard and find out how we execute that standard in development, qualification, manufacturing and testing
- Learn where and how this high-quality standard is reflected and discover our success stories
With the growing market of electrical vehicles, the industry has put forward more requirements for the performance of charging piles. This e-learning will show you that the emergence of CoolSiC™ MOSFETs has improved the charging pile industry to make the EV charger smaller, faster and with higher efficiency.
![](/export/sites/default/_images/product/power/CoolSiC_journey_of_electrification.JPG_1784491000.jpg)
- Distinguish the features and benefits of Infineon’s CoolSiC™ solutions in target applications and identify Infineon’s fully scalable CoolSiC™ portfolio to meet this automotive market transition
- Explain the reasons for the increasing introduction of silicon carbide technology in the automotive applications
This training covers the harmonized frame of standards from international bodies like ISO, IEC, SAE and UL dedicated to the Wireless Power Transfer system technologies.
![](/export/sites/default/media/eLearning/GIP/Discrete-IGBT-and-CoolMOS-solutions-in-the-age-of-SiC-for-EV-charging-applications/image.png_1778949874.png)
In this online course you will learn about cost-optimized, but highly efficient electric vehicles charging solutions based on IGBT and CoolMOS™, and explore Infineon’s wide portfolio that supports every segment of the EV charging application.
![Standards-for-wired-fast-charging](/export/sites/default/media/eLearning/Industrial/Standards-for-wired-fast-charging/Standards-for-wired-fast-charging.png_1778949874.png)
This training covers the most relevant standards for high power charger design, grouped into 4 major areas:
• charging topology
• communication
• accessories
• safety and security
![3rd generation of Infineon's automotive EiceDRIVER™](/export/sites/default/_images/product/power/GateDriver/3rd-generation-of-Infineons-automotive-EiceDRIVER.jpg_1758632412.jpg)
- The training covers detailed information about Infineon's 3rd generation automotive EiceDRIVER™ 1EDI305xAS
- Participants will learn how these products help to reduce switching losses and improve thermal efficiency, resulting in longer range for hybrid and electric vehicles
Every switch needs a driver, and the right driver makes a difference.
Infineon offers different isoalted gate driver families, such as the EiceDRIVER™ Compact and the EiceDRIVER™ Enhanced. Each family has different features to protect the switch and application.
The EiceDRIVER™ isolated gate driver offers advanced features such as reinforced isolation, Miller clamp, slew rate control and short circuit protection to protect the switch and application. It also enables condition monitoring and rapid prototyping.
The EiceDRIVER™ is the perfect fit for industrial application, particular in combination with Infineon CoolSiC™ and IGBT switches.
![AURIX for xEV, Chargers from 50 kW to 350 kW, Fast EV charging](/export/sites/default/_images/product/microcontroller/Aurix/AURIX_for_xEV.jpg_1758632412.jpg)
Training topics:
- Get to know how AURIXTM is able to answer the needs of the electric vehicle market
- Recognize and explore how AURIX™ TC3xx addresses key electric vehicle challenges, and understand the main features of the AURIX™ TC3xx microcontroller
![CoolSic technology Training](/export/sites/default/_images/product/power/CoolSic_technology_Training.PNG_1778949874.png)
In this training you will:
- Be familiar with silicon carbide MOSFET structures and their characteristics
- Get to know Infineon's CoolSiC™ MOSFET, its features, its improvements over a typical trench MOS and how it performs against its competitors
![Power Simulation Tool](/export/sites/default/_images/product/power/eLearning/Power_Simulation_Tool.JPG_1779873395.jpg)
In this training you will:
- Get to know Infineon’s IPOSIM tool, specifically for an automotive electric vehicle inverter
- Discover the steps involved in simulating different parameters and comparing the results of different Infineon products to see which is the best fit for your application
![Powering up for future Infineon solutions](/export/sites/default/_images/product/power/Power-MOSFETs/InfineonSolutions48VSystems_WBT_Public.JPG_1784491000.jpg)
In this training you will:
- Learn about the transition from fule injection combustion engine to full battery electric vehicles and the main 48V powered applications.
- Additionally get an overview about Infineon’s comprehensive MOSFET portfolio for 48 V applications and their support material
![](/export/sites/default/_images/product/trainings/Infineons-2nd-generation-HybridPACK-Drive-CoolSiC.png_1757708891.png)
- Infineon's HybridPACK™ Drive silicon carbide compact power modules cater to the increasing demand for high range, efficiency, and power in electrified vehicles, enabling longer drive range, compact size, and optimized system cost.
- The second generation of Infineon's HybridPACK™ Drive, utilizing CoolSiC™ technology, offers a scalable product family with enhanced features and package improvements, providing added value to customers.