PSoC 4 Programmable Voltage Reference (PVref_P4)
综述
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/PVref_P4_1-0.png_811099866.png)
The PSoC™ 4 Programmable Voltage Reference (PVref_P4) component provides an adjustable stable reference voltage for the analog resources in your design. Each component provides a voltage reference that is based on either Vdda or the Bandgap voltage in 1/16 increments. This reference may be connected to any high impedance input such as the input to an opamp or comparator and cannot be routed to a GPIO unless it is buffered with an opamp.
-
Reference is based on either Bandgap or Vdda
-
Each instantiation may be a different value
-
Adjustable by 1/16 steps between Vss and Bandgap or Vdda
-
Up to four individual references
-
References may be changed during runtime
支持