8-Bit Current Digital to Analog Converter (IDAC8)
综述
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/idac8_im1.png_935278345.png)
The IDAC8 component is an 8-bit current output DAC (Digital to Analog Converter). The output can source or sink current in three ranges. The IDAC8 can be controlled by hardware, software, or by a combination of both hardware and software.
- Three ranges 2040 μA, 255 μA, and 31.875 μA
- Current sink or source selectable
- Software- or clock-driven output strobe
- Data source may be CPU, DMA, or Digital components
支持