Linear Voltage Regulators for Industrial Applications
Infineon Technologies offers a comprehensive portfolio of linear voltage regulators fitting a broad range of industrial applications. We are an experienced long-term player in power supplies and the market leader in automotive applications. We are continuously expanding our portfolio in linear voltage regulators to meet our customers' present and future application requirements.
All our linear voltage regulators are especially designed for use in harsh environments. Our robust design approach ensures delamination-free ICs and long–term reliability.
|
|
Infineon Microcontroller Families and Infineon Voltage Regulators
MCU Family | MCU Input Voltage [V] | MCU Input Current (max) [mA] | Voltage Regulator | ||||
---|---|---|---|---|---|---|---|
XMC1x00 family | 1.8V …5,5V | <100 | IFX54211MB V33 IFX54441EJ V IFX54441EJ V33 IFX54441LD V IFX54441LD V33IFX54441LD V50 |
IFX4949 | |||
XMC4x00 family | 3.3 | <500/300 | IFX1763XEJ V33 IFX1763LD V IFX1763LD V33IFX1763LD V50 |
IFX54441EJ V IFX54441LD V IFX54441LD V33IFX54441LD V50 |
IFX90121 | IFX1117ME VIFX1117ME V33 | |
XC8xx | 3.3…5.0 | 200 | IFX20001MB V33IFX20001MB V50 | IFX24401TE V50 | IFX2931G V50 | IFX21401IFX4949 | IFX54441EJ V IFX54441EJ V33 IFX54441LD V IFX54441LD V33IFX54441LD V50 |
XE166 / XC2000 | 1.5 and 3.3 or 5 | 100 | IFX25401TE V50 IFX25401TEV |
IFX24401TE V50 | IFX2931G V50 | IFX4949 | |
TriCore™ | 1.5…3.3 | >400 | IFX27001TF V33 IFX25001ME V33IFX25001TF V33 |
IFX91041EJ V IFX91041EJ V33IFX91041EJ V50 |
IFX80471SK V50 | IFX1117ME VIFX1117ME V33 |
![](/export/sites/default/media/products/Power_Semiconductors/High_Power_Semiconductors/Cover_Slide_Industrial_LDO.JPG_920998865.jpg)
Looking for advanced Power Supply solutions for industrial & multimarket applications?
Within modern electronic systems all active components need to contribute to optimized designs and energy efficiency. Infineon brought a couple of new LDO families on the market which, apart from small packages, do address specific industrial application requirements such as low quiescent current, low noise behavior or fast transient response.